EC Motors
Electronically commuted or EC motors modulate to provide the exact amount of airflow required with no overshoot and wasted energy spent on moving air not required.
Thermally Insulated Panels
All units utilize a galvanized double wall, 1-inch foam injected, thermally isolated panel to raise the cabinet’s thermal resistance to R-6.5. This thermal resistance is more effective at keeping air cold when in cooling mode and hot when in heating mode. It also provides a cleanable surface and increases panel rigidity for longer unit life.